ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE LEVELS | ||||||
VIH | Input high voltage, LPWRB pin | 0.8 × VDD | V | |||
VIL | Input low voltage, LPWRB pin | 0.2 × VDD | V | |||
VOH | Output high voltage, OUTx pins | ISOURCE = 400 µA | 0.8 × VDD | V | ||
VOL | Output low voltage, OUTx pins | ISINK = 400 µA | 0.2 × VDD | V | ||
IL | Digital input leakage current | –500 | 500 | nA | ||
VOL_INTB | Output low voltage, INTB pin | 3 mA sink current | 0.4 | V |