ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LDC3114QPWRQ1 | TSSOP | PW | 16 | 2000 | 330 | 12.4 | 6.9 | 5.6 | 1.6 | 8 | 12 | Q1 |
LDC3114QPWTQ1 | TSSOP | PW | 16 | 250 | 180 | 12.4 | 6.9 | 5.6 | 1.6 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LDC3114QPWRQ1 | TSSOP | PW | 16 | 2000 | 350 or 367 | 350 or 367 | 43 or 38 |
LDC3114QPWTQ1 | TSSOP | PW | 16 | 250 | 210 | 185 | 35 |