ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
When the LPWRB input pin is set to VDD, all enabled channels operate in Normal Power Mode. Each channel can be enabled independently through Register EN (Address 0x0C). For the electrical specification of Normal Power Mode Scan Rate, refer to the Section 6.5 table.