ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
The maximum speed of the I2C interface is 400 kHz. This sequence uses the standard I2C 7-bit target address followed by an 8-bit pointer to set the register address. For both write and read, the address pointer will auto-increment as long as the controller acknowledges.