ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
The LDC3114-Q1 features several algorithms that can mitigate false button detections due to mechanical non-idealities. The algorithms look for correlated button responses, such as similar or opposite responses between two neighboring buttons, to determine if there is any undesirable mechanical crosstalk. For more information, refer to Section 8.1.10.