ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
The LDC3114-Q1 incorporates a baseline tracking algorithm to automatically compensate for any slow change in the sensor output caused by environmental variations, such as temperature drift. The baseline tracking is configured independently for Normal Power Mode and Low Power Mode. For more information, refer to Section 8.1.9.