ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | 4 | P | Power supply |
GND | 2 | G | Ground(2) |
10 | |||
INTB | 5 | O | Interrupt
output Polarity can be configured in Register 0x11. |
LPWRB | 3 | I | Normal / Low
Power Mode select Set LPWRB to VDD for Normal Power Mode or ground for Low Power Mode. |
COM | 1 | A | Common return
current path for all LC resonator sensors A capacitor should be connected from this pin to GND. Refer to Section 8.1.3. |
IN0 | 9 | A | Channel 0 LC sensor input |
IN1 | 8 | A | Channel 1 LC sensor input |
IN2 | 7 | A | Channel 2 LC sensor input |
IN3 | 6 | A | Channel 3 LC sensor input |
OUT0 | 15 | O | Channel 0 logic
output Polarity can be configured in Register 0x1C. |
OUT1 | 13 | O | Channel 1 logic
output Polarity can be configured in Register 0x1C. |
OUT2 | 12 | O | Channel 2 logic
output Polarity can be configured in Register 0x1C. |
OUT3 | 11 | O | Channel 3 logic
output Polarity can be configured in Register 0x1C. |
SCL | 16 | I | I2C clock |
SDA | 14 | I/O | I2C
data I2C address = 0x2A. |