ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
The LDC3114-Q1 power supply should be bypassed with a 1-µF and a 0.1-µF pair of capacitors in parallel to ground. The capacitors should be placed as close to the LDC as possible. The smaller value 0.1-µF capacitor should be placed closer to the VDD pin than the 1-µF capacitor. The capacitors should be a low-ESL, low-ESR type.
Refer to Section 6.3 for more details.