ZHCSLR1B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
The LDC3114-Q1 provides four independent sensing channels. In the following sections, some parameters, such as DATAn and SENSORn_CONFIG, contain a channel index n.
Any of the four channels available in the LDC3114-Q1 can be independently enabled by setting the ENn and LPENn (n = 0, 1, 2, or 3) bit fields in Register EN (Address 0x0C). The low-power-enable bit LPENn only takes effect if the corresponding ENn bit is also set. If only one channel is set active, the LDC3114-Q1 periodically samples the single active channel at the configured scan rate. When several channels are set active, the LDC3114-Q1 operates in multichannel mode, and the device sequentially samples the active channels at the configured scan rate. Each channel of the LDC3114-Q1 can be independently enabled in Low Power Mode and Normal Power Mode.