ZHCSN08C August 2020 – August 2022 DRV8714-Q1 , DRV8718-Q1
PRODUCTION DATA
The slew time control (STC) loop provides the device the ability to configure a specific slew rise and fall time for the output switch-node. The device will adjust the gate drive output current (IDRVP and IDRVN) to meet the desired target settings. This function can be utilized in the standard drive modes or in combination with the PDR or DCC control modes.