ZHCSN08C August 2020 – August 2022 DRV8714-Q1 , DRV8718-Q1
PRODUCTION DATA
Table 8-24 lists the DRV8718-Q1_STATUS registers. All register offset addresses not listed in Table 8-24 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
0h | IC_STAT1 | Global fault and warning status indicators | Go |
1h | VDS_STAT1 | Half-bridge 1-4 VDS overcurrent fault status indicators | Go |
2h | VDS_STAT2 | Half-bridge 5-8 VDS overcurrent fault status indicators | Go |
3h | VGS_STAT1 | Half-bridge 1-4 VGS gate fault status indicators | Go |
4h | VGS_STAT2 | Half-bridge 5-8 VGS gate fault status indicators | Go |
5h | IC_STAT2 | Voltage, temperature and interface fault status indicators | Go |
6h | IC_STAT3 | Device variant ID status register | Go |
Complex bit access types are encoded to fit into small table cells. Table 8-25 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
- n | Value after reset or the default value |
IC_STAT1 is shown in Figure 8-37 and described in Table 8-26.
Return to the Summary Table.
Status register for global fault and warning indicators. Detailed fault information is available in remaining status registers.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPI_OK | POR | FAULT | WARN | DS_GS | UV | OV | OT_WD_AGD |
R-1b | R-1b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SPI_OK | R | 1b | Indicates if a SPI communications fault has been detected. 0b = One or multiple of SCLK_FLT in the prior frames. 1b = No SPI fault has been detected |
6 | POR | R | 1b | Indicates power-on-reset condition. 0b = No power-on-reset condition detected. 1b = Power-on reset condition detected. |
5 | FAULT | R | 0b | Fault indicator. Mirrors nFAULT pin. |
4 | WARN | R | 0b | Warning indicator. |
3 | DS_GS | R | 0b | Logic OR of VDS and VGS fault indicators. |
2 | UV | R | 0b | Undervoltage indicator. |
1 | OV | R | 0b | Overvoltage indicator. |
0 | OT_WD_AGD | R | 0b | Logic OR of OTW, OTSD, WD_FLT, IDIR_WARN, PCHR_WARN, PDCHR_WARN, and STC_WARN indicators. |
VDS_STAT1 is shown in Figure 8-38 and described in Table 8-27.
Return to the Summary Table.
Status register for the specific MOSFET VDS overcurrent fault indication for half-bridges 1-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VDS_H1 | VDS_L1 | VDS_H2 | VDS_L2 | VDS_H3 | VDS_L3 | VDS_H4 | VDS_L4 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VDS_H1 | R | 0b | Indicates VDS overcurrent fault on the high-side 1 MOSFET. |
6 | VDS_L1 | R | 0b | Indicates VDS overcurrent fault on the low-side 1 MOSFET. |
5 | VDS_H2 | R | 0b | Indicates VDS overcurrent fault on the high-side 2 MOSFET. |
4 | VDS_L2 | R | 0b | Indicates VDS overcurrent fault on the low-side 2 MOSFET. |
3 | VDS_H3 | R | 0b | Indicates VDS overcurrent fault on the high-side 3 MOSFET. |
2 | VDS_L3 | R | 0b | Indicates VDS overcurrent fault on the low-side 3 MOSFET. |
1 | VDS_H4 | R | 0b | Indicates VDS overcurrent fault on the high-side 4 MOSFET. |
0 | VDS_L4 | R | 0b | Indicates VDS overcurrent fault on the low-side 4 MOSFET. |
VDS_STAT2 is shown in Figure 8-39 and described in Table 8-28.
Return to the Summary Table.
Status register for the specific MOSFET VDS overcurrent fault indication for half-bridges 5-8.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VDS_H5 | VDS_L5 | VDS_H6 | VDS_L6 | VDS_H7 | VDS_L7 | VDS_H8 | VDS_L8 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VDS_H5 | R | 0b | Indicates VDS overcurrent fault on the high-side 5 MOSFET. |
6 | VDS_L5 | R | 0b | Indicates VDS overcurrent fault on the low-side 5 MOSFET. |
5 | VDS_H6 | R | 0b | Indicates VDS overcurrent fault on the high-side 6 MOSFET. |
4 | VDS_L6 | R | 0b | Indicates VDS overcurrent fault on the low-side 6 MOSFET. |
3 | VDS_H7 | R | 0b | Indicates VDS overcurrent fault on the high-side 7 MOSFET. |
2 | VDS_L7 | R | 0b | Indicates VDS overcurrent fault on the low-side 7 MOSFET. |
1 | VDS_H8 | R | 0b | Indicates VDS overcurrent fault on the high-side 8 MOSFET. |
0 | VDS_L8 | R | 0b | Indicates VDS overcurrent fault on the low-side 8 MOSFET. |
VGS_STAT1 is shown in Figure 8-40 and described in Table 8-29.
Return to the Summary Table.
Status register for the specific MOSFET VGS gate fault indication for half-bridges 1-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VGS_H1 | VGS_L1 | VGS_H2 | VGS_L2 | VGS_H3 | VGS_L3 | VGS_H4 | VGS_L4 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VGS_H1 | R | 0b | Indicates VGS gate fault on the high-side 1 MOSFET. |
6 | VGS_L1 | R | 0b | Indicates VGS gate fault on the low-side 1 MOSFET. |
5 | VGS_H2 | R | 0b | Indicates VGS gate fault on the high-side 2 MOSFET. |
4 | VGS_L2 | R | 0b | Indicates VGS gate fault on the low-side 2 MOSFET. |
3 | VGS_H3 | R | 0b | Indicates VGS gate fault on the high-side 3 MOSFET. |
2 | VGS_L3 | R | 0b | Indicates VGS gate fault on the low-side 3 MOSFET. |
1 | VGS_H4 | R | 0b | Indicates VGS gate fault on the high-side 4 MOSFET. |
0 | VGS_L4 | R | 0b | Indicates VGS gate fault on the low-side 4 MOSFET. |
VGS_STAT2 is shown in Figure 8-41 and described in Table 8-30.
Return to the Summary Table.
Status register for the specific MOSFET VGS gate fault indication for half-bridges 5-8.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VGS_H5 | VGS_L5 | VGS_H6 | VGS_L6 | VGS_H7 | VGS_L7 | VGS_H8 | VGS_L8 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VGS_H5 | R | 0b | Indicates VGS gate fault on the high-side 5 MOSFET. |
6 | VGS_L5 | R | 0b | Indicates VGS gate fault on the low-side 5 MOSFET. |
5 | VGS_H6 | R | 0b | Indicates VGS gate fault on the high-side 6 MOSFET. |
4 | VGS_L6 | R | 0b | Indicates VGS gate fault on the low-side 6 MOSFET. |
3 | VGS_H7 | R | 0b | Indicates VGS gate fault on the high-side 7 MOSFET. |
2 | VGS_L7 | R | 0b | Indicates VGS gate fault on the low-side 7 MOSFET. |
1 | VGS_H8 | R | 0b | Indicates VGS gate fault on the high-side 8 MOSFET. |
0 | VGS_L8 | R | 0b | Indicates VGS gate fault on the low-side 8 MOSFET. |
IC_STAT2 is shown in Figure 8-42 and described in Table 8-31.
Return to the Summary Table.
Status register for specific undervoltage, overvoltage, overtemperature, and interface fault indications.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PVDD_UV | PVDD_OV | VCP_UV | OTW | OTSD | WD_FLT | SCLK_FLT | RESERVED |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PVDD_UV | R | 0b | Indicates undervoltage fault on PVDD pin. |
6 | PVDD_OV | R | 0b | Indicates overvoltage fault on PVDD pin. |
5 | VCP_UV | R | 0b | Indicates undervoltage fault on VCP pin. |
4 | OTW | R | 0b | Indicates overtemperature warning. |
3 | OTSD | R | 0b | Indicates overtemperature shutdown. |
2 | WD_FLT | R | 0b | Indicated watchdog timer fault. |
1 | SCLK_FLT | R | 0b | Indicates SPI clock (frame) fault when the number of SCLK pulses in a transaction frame are not equal to 16. Not reported on FAULT or nFAULT pin. |
0 | RESERVED | R | 0b | Reserved |
IC_STAT3 is shown in Figure 8-43 and described in Table 8-32.
Return to the Summary Table.
Status register with device ID for either DRV8718-Q1 or DRV8714-Q1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | IC_ID | ||||||
R-0000b | R-1000b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0000b | Reserved |
3-0 | IC_ID | R | 1000b | Device identification field. 0100b = DRV8714-Q1, 4 half-bridge gate driver. 1000b = DRV8718-Q1, 8 half-bridge gate driver. |