ZHCSN08D August 2020 – April 2024 DRV8714-Q1 , DRV8718-Q1
PRODMIX
Table 7-1 lists the recommended external components for the device.
| COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CPVDD1 | PVDD | GND | 0.1-µF, low ESR ceramic capacitor, PVDD-rated. |
| CPVDD2 | PVDD | GND | Local bulk capacitance greater than or equal to 10-µF, PVDD-rated. |
| CDVDD(1) | DVDD | GND | 1.0-μF, 6.3-V, low ESR ceramic capacitor |
| CAREF(1) | AREF(3) | GND | 0.1-μF, 6.3-V, low ESR ceramic capacitor |
| CVCP | VCP | PVDD | 1-μF 16-V, low ESR ceramic capacitor |
| CFLY1 | CP1H | CP1L | 0.1-µF, PVDD-rated, low ESR ceramic capacitor |
| CFLY2 | CP2H | CP2L | 0.1-µF, PVDD + 16-V, low ESR ceramic capacitor |
| RnFLT | VCC(2) | nFLT | Pullup resistor, IOD ≤ 5-mA |