ZHCSN08C August 2020 – August 2022 DRV8714-Q1 , DRV8718-Q1
PRODUCTION DATA
Table 8-88 lists the DRV8718-Q1_STATUS_ADV registers. All register offset addresses not listed in Table 8-88 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
3Ch | SGD_STAT1 | Half-bridge 1-8 current polarity indicators | Go |
3Dh | SGD_STAT2 | Half-bridge 1-8 PDR underflow and overflow indicators | Go |
3Eh | SGD_STAT3 | Half-bridge 1-8 STC fault indicator | Go |
Complex bit access types are encoded to fit into small table cells. Table 8-89 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
- n | Value after reset or the default value |
SGD_STAT1 is shown in Figure 8-95 and described in Table 8-90.
Return to the Summary Table.
Status registers indicating current polarity for half-bridges 1-8.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IDIR_12 | IDIR_34 | IDIR_56 | IDIR_78 | IDIR_WARN_12 | IDIR_WARN_34 | IDIR_WARN_56 | IDIR_WARN_78 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IDIR_12 | R | 0b | Indicated current direction for half-bridge 1 and 2. |
6 | IDIR_34 | R | 0b | Indicated current direction for half-bridge 3 and 4. |
5 | IDIR_56 | R | 0b | Indicated current direction for half-bridge 5 and 6. |
4 | IDIR_78 | R | 0b | Indicated current direction for half-bridge 7 and 8. |
3 | IDIR_WARN_12 | R | 0b | Indicates unknown current direction for half-bridge 1 and 2. |
2 | IDIR_WARN_34 | R | 0b | Indicates unknown current direction for half-bridge 3 and 4. |
1 | IDIR_WARN_56 | R | 0b | Indicates unknown current direction for half-bridge 5 and 6. |
0 | IDIR_WARN_78 | R | 0b | Indicates unknown current direction for half-bridge 7 and 8. |
SGD_STAT2 is shown in Figure 8-96 and described in Table 8-91.
Return to the Summary Table.
Status registers indicating underflow and overflow in PDR loop control for half-bridges 1-8.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PCHR_WARN_12 | PCHR_WARN_34 | PCHR_WARN_56 | PCHR_WARN_78 | PDCHR_WARN_12 | PDCHR_WARN_34 | PDCHR_WARN_56 | PDCHR_WARN_78 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PCHR_WARN_12 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 1 and 2. |
6 | PCHR_WARN_34 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 3 and 4. |
5 | PCHR_WARN_56 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 5 and 6. |
4 | PCHR_WARN_78 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 7 and 8. |
3 | PDCHR_WARN_12 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 1 and 2. |
2 | PDCHR_WARN_34 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 3 and 4. |
1 | PDCHR_WARN_56 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 5 and 6. |
0 | PDCHR_WARN_78 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 7 and 8. |
SGD_STAT3 is shown in Figure 8-97 and described in Table 8-92.
Return to the Summary Table.
Status register indicator STC rise and fall time overflow for half-bridges 1-8.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STC_WARN_F_12 | STC_WARN_F_34 | STC_WARN_F_56 | STC_WARN_F_78 | STC_WARN_R_12 | STC_WARN_R_34 | STC_WARN_R_56 | STC_WARN_R_78 |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | STC_WARN_F_12 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 1 and 2. |
6 | STC_WARN_F_34 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 3 and 4. |
5 | STC_WARN_F_56 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 5 and 6. |
4 | STC_WARN_F_78 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 7 and 8. |
3 | STC_WARN_R_12 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 1 and 2. |
2 | STC_WARN_R_34 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 3 and 4. |
1 | STC_WARN_R_56 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 5 and 6. |
0 | STC_WARN_R_78 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 7 and 8. |