ZHCSN08C August 2020 – August 2022 DRV8714-Q1 , DRV8718-Q1
PRODUCTION DATA
In the H-bridge control mode, each two pairs of half-bridge gate drivers can be controlled as an H-bridge gate driver for a total of two H-bridge gate drivers for the DRV8714-Q1. The H-bridge pairs are half-bridges 1 / 2 and 3 / 4 for the DRV8714-Q1. The DRV8714-Q1 can control the 2 H-bridge gate driver pairs through direct inputs pins or SPI control registers. The H-bridge gate drivers have two input control modes that can be configured through the BRG_MODE register setting (01b = PH/EN and 10b = PWM) on SPI interface variants or the MODE pin (Level 2 = PH/EN and Level 3 = PWM) on H/W interface variants. The PH/EN mode allows for the H-bridge to be controlled with a speed/direction type of interface commanded by one PWM signal and one GPIO signal. The PWM mode allows for the H-bridge to be controlled with a more advanced scheme typically requiring two PWM signals. This allows the H-bridge driver to enter four different output states for additional control flexibility if required.
The DRV8714-Q1 PWM inputs pins (IN1/EN1, IN2/PH1, IN3/EN2, IN4/PH2) are used to set the PWM frequency and duty cycle for the assigned output. If PWM control is not required, the two h-bridge gate drivers can be controlled directly through the SPI control registers. The INx/ENx and INx/PHx SPI control can be enabled through the INx/ENx_MODE and INx/PHx_MODE register settings. Each H-bridge can be individually set to Hi-Z through the HIZ register setting.
The default active freewheeling mode is active low-side. The DRV8714-Q1 SPI interface variants provide the ability to configure the freewheeling state through the FW register setting. This setting can be utilized to modify the bridge between low-side or high-side active freewheeling. The H/W interface variants default to low-side freewheeling.
The PH/EN control logic and output states for the gate drivers are shown in Table 8-9 and Table 8-10.
INPUT | OUTPUT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN1/EN1 | IN2/PH1 | FW1 | HIZ1 | GH1 | GL1 | GH2 | GL2 | SH1 | SH2 | DESCRIPTION |
0 | X | 0b | 0 | L | H | L | H | L | L | Low-Side Active Freewheel |
0 | X | 1b | 0 | H | L | H | L | H | H | High-Side Active Freewheel |
1 | 0 | X | 0 | L | H | H | L | L | H | Drive SH2 → SH1 (Reverse) |
1 | 1 | X | 0 | H | L | L | H | H | L | Drive SH1 → SH2 (Forward) |
X | X | X | 1 | L | L | L | L | HI-Z | HI-Z | High-Impedance |
INPUT | OUTPUT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN3/EN2 | IN4/PH2 | FW2 | HIZ2 | GH3 | GL3 | GH4 | GL4 | SH3 | SH4 | DESCRIPTION |
0 | X | 0b | 0 | L | H | L | H | L | L | Low-Side Active Freewheel |
0 | X | 1b | 0 | H | L | H | L | H | H | High-Side Active Freewheel |
1 | 0 | X | 0 | L | H | H | L | L | H | Drive SH4 → SH3 (Reverse) |
1 | 1 | X | 0 | H | L | L | H | H | L | Drive SH3 → SH4 (Forward) |
X | X | X | 1 | L | L | L | L | HI-Z | HI-Z | High-Impedance |
The PWM control logic and output states for the gate drivers are shown in Table 8-11 and Table 8-12
INPUT | OUTPUT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN1/EN1 | IN2/PH1 | FW1 | HIZ1 | GH1 | GL1 | GH2 | GL2 | SH1 | SH2 | DESCRIPTION |
0 | 0 | X | 0 | L | L | L | L | HI-Z | HI-Z | Diode Freewheel (Coast) |
0 | 1 | X | 0 | L | H | H | L | L | H | Drive SH2 → SH1 (Reverse) |
1 | 0 | X | 0 | H | L | L | H | H | L | Drive SH1 → SH2 (Forward) |
1 | 1 | 0b | 0 | L | H | L | H | L | L | Low-Side Active Freewheel |
1 | 1 | 1b | 0 | H | L | H | L | H | H | High-Side Active Freewheel |
X | X | X | 1 | L | L | L | L | HI-Z | HI-Z | High-Impedance |
INPUT | OUTPUT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
IN3/EN2 | IN4/PH2 | FW2 | HIZ2 | GH3 | GL3 | GH4 | GL4 | SH3 | SH4 | DESCRIPTION |
0 | 0 | X | 0 | L | L | L | L | HI-Z | HI-Z | Diode Freewheel (Coast) |
0 | 1 | X | 0 | L | H | H | L | L | H | Drive SH4 → SH3 (Reverse) |
1 | 0 | X | 0 | H | L | L | H | H | L | Drive SH3 → SH4 (Forward) |
1 | 1 | 0b | 0 | L | H | L | H | L | L | Low-Side Active Freewheel |
1 | 1 | 1b | 0 | H | L | H | L | H | H | High-Side Active Freewheel |
X | X | X | 1 | L | L | L | L | HI-Z | HI-Z | High-Impedance |