ZHCSDG6C March 2015 – January 2023 DRV2700
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE | CONSTRAINT |
|---|---|---|
| Input voltage | 5 V | Power source |
| Output voltage | ±60 V | Piezo load |
| Maximum output frequency | 2 kHz | Application |