ZHCSDG6C March 2015 – January 2023 DRV2700
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VDD | –0.3 | 6 | V | |
| Input voltage | IN+, IN–, EN, GAIN0, GAIN1, FB | –0.3 | VDD + 0.3 | V | |
| Boost/Output Voltage | PVDD, SW, OUT+, OUT– | 120 | V | ||
| Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | 260 | °C | |||
| Operating free-air temperature, TA | –40 | 85 | °C | ||
| Operating junction temperature, TJ | –40 | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | ||