ZHCSDG6C March 2015 – January 2023 DRV2700
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
To use the DRV2700 in a system, all that is required is a controller for the input signal and digital control, power management to provide power to the device, and a high-voltage load. Figure 8-17 shows a typical system diagram using the DRV2700 device. Because most systems already include some type of controller and power management, the DRV2700 device can easily be added to an existing system.
Figure 8-17 DRV2700 System Diagram