ZHCSDG6C March 2015 – January 2023 DRV2700
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| |IIL| | Digital-input low current | EN, GAIN0, GAIN1; VDD = 3.6 V, VI = 0 V | 1 | µA | |||
| |IIH| | Digital-input high current | EN, GAIN0, GAIN1; VDD = 3.6 V, VI = VDD | 5 | µA | |||
| IL(sd) | Shutdown current | VDD = 3.6 V, V(EN) = 0 V | 13 | µA | |||
| IQ | Quiescent current | VDD = 3.6 V, V(EN) = VDD, V(BST) = 105 V, no signal | 24 | mA | |||
| VDD = 3.6 V, V(EN) = VDD, V(BST) = 80 V, no signal | 13 | mA | |||||
| VDD = 3.6 V, V(EN) = VDD, V(BST) = 55 V, no signal | 9 | mA | |||||
| VDD = 3.6 V, V(EN) = VDD, V(BST) = 30 V, no signal | 5 | mA | |||||
| VOS | Offset voltage | VDD = 3.6 V, V(EN) = 3.6 V | 25 | mV | |||
| CMVR | Common-mode voltage | VDD = 3.6 V, V(EN) = 3.6 V | 0.2 | VDD – 0.4 | V | ||
| CMRR | Common-mode rejection ratio | VDD = 3.6 V, V(EN) = 3.6 V | 100 | dB | |||
| PSRR | Power-supply rejection ratio | VDD = 3.6 V, V(EN) = 3.6 V | 60 | dB | |||
| RI | Input impedance | All gains, IN+, IN– | 100 | kΩ | |||
| G(AMP) | Amplifier gain | GAIN[1:0] = 00 | 28.8 | dB | |||
| GAIN[1:0] = 01 | 34.8 | ||||||
| GAIN[1:0] = 10 | 38.4 | ||||||
| GAIN[1:0] = 11 | 40.7 | ||||||
| SR | Slew rate | GAIN[1:0] = 00, No Load | 150 | V/ms | |||
| GAIN[1:0] = 01, No Load | 300 | ||||||
| GAIN[1:0] = 10, No Load | 450 | ||||||
| GAIN[1:0] = 11, No Load | 600 | ||||||
| BW | Amplifier bandwidth | GAIN[1:0] = 00, VOUT(PP) = 50 V, No Load | 20 | kHz | |||
| GAIN[1:0] = 01, VOUT(PP) = 100 V, No Load | 10 | ||||||
| GAIN[1:0] = 10, VOUT(PP) = 150 V, No Load | 7.5 | ||||||
| GAIN[1:0] = 11, VOUT(PP) = 200 V, No Load | 5 | ||||||
| GBW | Gain-bandwidth product | VDD = 3.6 V, V(EN) = 3.6 V | 550 | kHz | |||
| Vn | Input Voltage Noise | VDD = 3.6 V, V(EN) = 3.6 V | 6.5 | µV/√ Hz | |||
| THD+N | Total harmonic distortion plus noise | ƒ = 300 Hz, VOUT(PP) = 200 V | 1% | ||||