ZHCSO15A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
The PWRGOOD signal is defined as an early warning signal that alerts the DLPC4420 controller a specified amount of time before the DC supply voltages drop below specifications, which allows the controller to park the DMD and to place the system into reset, ensuring the integrity of future operation. For practical reasons, it is recommended that the monitor sensing PWRGOOD be on the input side of supply regulators.