ZHCSO15A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
With the exception of USB_DAT, the DLPC4420 controller does not support any other 5V tolerant I/Os. However, note that source signals ALF_HSYNC, ALF_VSYNC and I2C typically have 5V requirements and special measures must be taken to support them. Also, 5V to 3.3V level shifter is recommended.