ZHCSO15A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
The DLPC4420 controller is ideal for applications requiring high brightness and high resolution displays. When two DLPC4420 display controllers are combined with the DLP 4K DMD, an FPGA, a power management and motor driver device (DLPA100), and other electrical, optical and mechanical components the chipset enables bright, affordable, 4K UHD display solutions. A typical DLP system application using the DLPC4420 controller and supported DLP DMD is shown below.