ZHCSO15A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
The DLPC4420 controller can support a low cost power delivery system with a single 3.3V power source derived from a switching regulator. This 3.3V source supplies power to all LVTTL I/O and the Crystal Oscillator cell. The 3.3V power must remain active in all power modes for which 1.1V core power is applied.