ZHCSLO4D September 2007 – November 2021 DAC5662A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power Supply | ||||||
AVDD | Analog supply voltage | 3 | 3.3 | 3.6 | V | |
DVDD | Digital supply voltage | 3 | 3.3 | 3.6 | V | |
I(AVDD) | Supply current, analog | Including output current through load resistor | 75 | 90 | mA | |
Sleep mode with clock | 2.5 | 6 | mA | |||
Sleep mode without clock | 2.5 | mA | ||||
I(DVDD) | Supply current, digital | 25 | 38 | mA | ||
Sleep mode with clock | 12.5 | 18 | mA | |||
Sleep mode without clock | <10 | µA | ||||
Power dissipation | 330 | 390 | mW | |||
Sleep mode without clock | 15 | |||||
fDATA = 275 MSPS, fOUT = 20 MHz | 350 | |||||
APSSR | Power supply rejection ratio | -0.2 | 0.2 | %FSR/V | ||
DPSRR | -0.2 | 0.2 | ||||
TA | Operating free-air temperature | -40 | 85 | °C |