ZHCSLO4D September 2007 – November 2021 DAC5662A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Analog Output | ||||||
| fclk | Maximum output update rate(1) | 275 | MSPS | |||
| ts | Output settling time to 0.1% (DAC) | Mid-scale transition | 20 | ns | ||
| tr | Output rise time 10% to 90% (OUT) | 1.4 | ns | |||
| tf | Output fall time 90% to 10% (OUT) | 1.5 | ns | |||
| Output noise | I(OUTFS) = 20 mA | 55 | pA/√Hz | |||
| I(OUTFS) = 2 mA | 30 | pA/√Hz | ||||
| AC Linearity | ||||||
| SFDR | Spurious free dynamic range | 1st Nyquist zone, TA = 25°C, fDATA = 50 MSPS, fOUT = 1 MHz, I(OUTFS) = 0 dB | 81 | dBc | ||
| 1st Nyquist zone, TA = 25°C, fDATA = 50 MSPS, fOUT = 1 MHz, I(OUTFS) = -6 dB | 83 | |||||
| 1st Nyquist zone, TA = 25°C, fDATA = 50 MSPS, fOUT = 1 MHz, I(OUTFS) = -12 dB | 81 | |||||
| 1st Nyquist zone, TA = 25°C, fDATA = 100 MSPS, fOUT = 5 MHz | 85 | |||||
| 1st Nyquist zone, TA = 25°C, fDATA = 100 MSPS, fOUT = 20 MHz | 78 | |||||
| 1st Nyquist zone, TMIN to TMAX, fDATA = 200 MSPS, fOUT = 20 MHz | 66 | 71 | ||||
| 1st Nyquist zone, TA = 25°C, fDATA = 200 MSPS, fOUT = 41 MHz | 68 | |||||
| 1st Nyquist zone, TA = 25°C, fDATA = 275 MSPS, fOUT = 20 MHz | 72 | |||||
| SNR | Signal-to-noise ratio | 1st Nyquist zone, TA = 25°C, fDATA = 100 MSPS, fOUT = 5 MHz | 73 | dB | ||
| 1st Nyquist zone, TA = 25°C, fDATA = 200 MSPS, fOUT = 20 MHz | 67 | |||||
| ACLR | Adjacent channel leakage ratio | W-CDMA signal
with 3.84-MHz Bandwidth, fDATA = 61.44 MSPS, IF = 15.360 MHz |
70 | dB | ||
| W-CDMA signal with 3.84-MHz Bandwidth, fDATA = 122.88 MSPS, IF = 30.72 MHz |
70 | |||||
| IMD3 | Third-order two-tone intermodulation | Each tone at -6
dBFS, TA = 25°C, fDATA = 200 MSPS, fOUT = 45.4 and 46.4 MHz |
62 | dBc | ||
| Each
tone at -6 dBFS, TA = 25°C, fDATA = 100 MSPS, fOUT = 15.1 and 16.1 MHz |
78 | |||||
| IMD | Four-tone intermodulation | Each tone at -12
dBFS, TA = 25°C, fDATA = 100 MSPS, fOUT = 15.6, 15.8, 16.2, and 16.4 MHz |
77 | dBc | ||
| Each
tone at -12 dBFS, TA = 25°C, fDATA = 165 MSPS, fOUT = 68.8, 69.6, 71.2, and 72.0 MHz |
56 | |||||
| Each
tone at -12 dBFS, TA = 25°C, fDATA = 165 MSPS, fOUT = 19.0, 19.1, 19.3, and 19.4 MHz |
74 | |||||
| Channel isolation | TA =
25°C, fDATA = 165 MSPS, fOUT (CH1) = 20 MHz, fOUT (CH2) = 21 MHz |
97 | dBc | |||