ZHCSLO4D September 2007 – November 2021 DAC5662A
PRODUCTION DATA
Figure 8-4 shows the single-ended output configuration, where the output current IOUT1 flows into an equivalent load resistance of 25 Ω. Node IOUT2 should be connected to AGND or terminated with a resistor of 25 Ω to AGND. The nominal resistor load of 25 Ω gives a differential output swing of 1 VPP when applying a 20-mA full-scale output current.