ZHCSLO4D September 2007 – November 2021 DAC5662A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Digital Input | |||||||
VIH | High-level input voltage | 2 | 3.3 | V | |||
VIL | Low-level input voltage | 0 | 0.8 | V | |||
IIH | High-level input current | ±50 | µA | ||||
IIL | Low-level input current | ±10 | µA | ||||
IIH(GSET) | High-level input current, GSET pin | 7 | µA | ||||
IIL(GSET) | Low-level input current, GSET pin | -30 | µA | ||||
IIH(MODE) | High-level input current, MODE pin | -30 | µA | ||||
IIL(MODE) | Low-level input current, MODE pin | -80 | µA | ||||
CI | Input capacitance | 5 | pF |