ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config8 | 0x08 | 15 | Reserved | Reserved for factory use. | 0 |
14 | Reserved | Reserved for factory use. | 0 | ||
13 | Reserved | Reserved for factory use. | 0 | ||
12:0 | qmc_offsetI(12:0) | DACI offset correction. The offset is measured in DAC LSBs. If enabled in config30 writing to this register causes an auto-sync to be generated. This loads the values of the QMC offset registers (config8-config9) into the offset block at the same time. When updating the offset values config8 should be written last. Programming config9 will not affect the offset setting. | All zeros |