ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Registers qmc_offsetI(12:0) and qmc_offsetQ(12:0) can be used to independently adjust the DC offsets of each channel. The offset values are in represented in 2s-complement format with a range from –4096 to 4095.
The offset value adds a digital offset to the digital data before digital-to-analog conversion. Since the offset is added directly to the data it may be necessary to back off the signal to prevent saturation. Both data and offset values are LSB aligned.
Figure 6-26 Digital Offset Block Diagram