ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Figure 4-1 RKD Package, 88-Pin WQFN-MR with Exposed Thermal Pad (Top View)| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| AVDD | A36, A37, A38, A40, A41, A42, B31 | I | Analog supply voltage (3.3V) | |
| ALARM | B29 | O | CMOS output for ALARM condition. The ALARM output functionality is defined through the config7 register. Default polarity is active high, but can be changed to active low via config0 alarm_out_pol control bit. | |
| BIASJ | A33 | O | Full-scale output current bias. For 30-mA full-scale output current, connect 1.28kΩ to ground. Change the full-scale output current through coarse_dac(3:0) in config3, bit<15:12>. | |
| CLKVDD | A4 | I | Internal clock buffer supply voltage. (1.2 V) It is recommended to isolate this supply from DIGVDD and DACVDD. | |
| D[15..0]P | A7, A8, B9, B10, A12, A13, A14, A15, B17, B18, B19, B20, A23, A24, B23, B24 | I | LVDS positive input data bits 0 through 15. Internal 100Ω termination resistor. Data format relative to DATACLKP/N clock is Double Data Rate (DDR) and can be transferred in either byte-wide or word-wide mode. In byte-wide mode the unused pins can be left unconnected. | |
| D15P is most significant data bit (MSB) in word-wide mode D7P is most significant data bit (MSB) in byte-wide mode D0P is least significant data bit (LSB) | ||||
| The order of the bus can be reversed via config2 revbus bit. | ||||
| D[15..0]N | B7, B8, A10, A11, B11, B12, B13, B14, A19, A20, A21, A22, B21, B22, A26, A27 | I | LVDS negative input data bits 0 through 15. (See D[15:0]P description above.) | |
| DACCLKP | A3 | I | Positive external LVPECL clock input for DAC core with a self-bias. | |
| DACCLKN | B3 | I | Complementary external LVPECL clock input for DAC core. (see the DACCLKP description above.) | |
| DACVDD | A35, A39, A43 | I | DAC core supply voltage. (1.2V). It is recommended to isolate this supply from CLKVDD and DIGVDD. | |
| DATACLKP | A16 | I | LVDS positive input data clock. Internal 100-Ω termination resistor. Input data D[15:0]P/N is latched on both edges of DATACLKP/N (Double Data Rate). | |
| DATACLKN | B15 | I | LVDS negative input data clock. (See DATACLKP description above.) | |
| DIGVDD | A6, A9, A25, A28 | I | Digital supply voltage. (1.2V). It is recommended to isolate this supply from CLKVDD and DACVDD. | |
| EXTIO | A34 | I/O | Used as external reference input when internal reference is disabled through config27 extref_ena = 1b. Used as internal reference output when config27 extref_ena = 0b (default). Requires a 0.1μF decoupling capacitor to AGND when used as reference output. | |
| FRAMEP | B16 | I | LVDS frame indicator positive input. Internal 100-Ω termination resistor. The main functions of this input are to reset the FIFO or to be used as a syncing source. These two functions are captured with the rising edge of DATACLKP/N. The signal captured by the falling edge of DATACLKP/N can be used as a block parity bit. The FRAMEP/N signal should be edge-aligned with D[15:0]P/N. | |
| FRAMEN | A18 | I | LVDS frame indicator negative input. (See the FRAMEP description above.) | |
| GND | C1, C2, C3, C4, B32, B33, B38, B39, Thermal Pad | I | These pins are ground for all supplies. | |
| IOUTIP | B36 | O | I-Channel DAC current output. Connect directly to ground if unused. | |
| IOUTIN | B37 | O | I-Channel DAC complementary current output. Connect directly to ground if unused. | |
| IOUTQP | B35 | O | Q-Channel DAC current output. Connect directly to ground if unused. | |
| IOUTQN | B34 | O | Q-Channel DAC complementary current output. Connect directly to ground if unused. | |
| IOVDD | B6, A17, B25 | I | Supply voltage for all digital I/O. (3.3V) | |
| LPF | A1 | I/O | PLL loop filter connection. If not using the clock multiplying PLL, the LPF pin can be left unconnected. | |
| OSTRP | A2 | I | LVPECL output strobe positive input. This positive/negative pair is captured with the rising edge of DACCLKP/N. It is used to sync the divided-down clocks and FIFO output pointer in Dual Sync Sources Mode. If unused it can be left unconnected. | |
| OSTRN | B2 | I | LVPECL output strobe negative input. (See the OSTRP description) | |
| PARITYP | B26 | I | Optional LVDS positive input parity bit. The PARITYP/N LVDS pair has an internal 100Ω termination resistor. If unused it can be left unconnected. | |
| PARITYN | A29 | I | Optional LVDS negative input parity bit. | |
| PLLAVDD | B1 | I | PLL analog supply voltage. (3.3V) | |
| SCLK | A31 | I | Serial interface clock. Internal pull-down. | |
| SDENB | B28 | I | Active low serial data enable, always an input to the DAC3482. Internal pull-up. | |
| SDIO | A30 | I/O | Serial interface data. Bi-directional in 3-pin mode (default) and uni-directional in 4-pin mode. Internal pull-down. | |
| SDO | B27 | O | Uni-directional serial interface data in 4-pin mode. The SDO pin is tri-stated in 3-pin interface mode (default). | |
| SLEEP | B40 | I | Active high asynchronous hardware power-down input. Internal pull-down. If SLEEP pin is set to logic HIGH before and during device power-up and initialization, the fuse_sleep bit in register 0x1B, bit 11 must be written after register 0x23 during device initialization register setup. | |
| SYNCP | A5 | I | Optional LVDS SYNC positive input. The SYNCP/N LVDS pair has an internal 100Ω termination resistor. If unused it can be left unconnected. | |
| SYNCN | B5 | I | Optional LVDS SYNC negative input. | |
| RESETB | B30 | I | Active low input for chip RESET, which resets all the programming registers to their default state. Internal pull-up. | |
| TXENABLE | A32 | I | Transmit enable active high input. Internal pull-down. To enable analog output data transmission, set sif_txenable in register config3 to 1b or pull CMOS TXENABLE pin to high. To disable analog output, set sif_txenable to 0b and pull CMOS TXENABLE pin to low. The digital logic section is forced to all 0, and any input data is ignored. | |
| TESTMODE | A44 | I | This pin is used for factory testing. Internal pull-down. Leave unconnected for normal operation. | |
| VFUSE | B4 | I | Digital supply voltage. This supply pin is also used for factory fuse programming. Connect to DACVDD for normal operation. | |
Figure 4-2 ZAY Package, 196-Ball NFBGA (Top View)| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| AVDD | D10, E11, F11, G11, H11, J11, K11, L10 | I | Analog supply voltage (3.3V) | |
| ALARM | N12 | O | CMOS output for ALARM condition. The ALARM output functionality is defined through the config7 register. Default polarity is active low, but can be changed to active high via config0 alarm_out_pol control bit. | |
| BIASJ | H12 | O | Full-scale output current bias. For 30mA full-scale output current, connect 1.28kΩ to ground. Change the full-scale output current through coarse_dac(3:0) in config3, bit<15:12>. | |
| CLKVDD | C12 | I | Internal clock buffer supply voltage. (1.2V) It is recommended to isolate this supply from DIGVDD and DACVDD. | |
| D[15..0]P | N4, N3, N2, N1, M2, L2, K2, J2, F2, E2, D2, C2, A1, A2, A3, A4 | I | LVDS positive input data bits 0 through 15. Internal 100Ω termination resistor. Data format relative to DATACLKP/N clock is Double Data Rate (DDR). | |
| D15P is most significant data bit (MSB) D0P is least significant data bit (LSB) | ||||
| The order of the bus can be reversed via config2 revbus bit. | ||||
| D[15..0]N | P4, P3, P2, P1, M1, L1, K1, J1, F1, E1, D1, C1, B1, B2, B3, B4 | I | LVDS negative input data bits 0 through 15. (See D[15:0]P description above.) | |
| DACCLKP | A12 | I | Positive external LVPECL clock input for DAC core with a self-bias. | |
| DACCLKN | A11 | I | Complementary external LVPECL clock input for DAC core. (see the DACCLKP description above.) | |
| DACVDD | D9, E9, E10, F10, G10, H10, J10, K9, K10, L9 | I | DAC core supply voltage. (1.2V). It is recommended to isolate this supply from CLKVDD and DIGVDD. | |
| DATACLKP | G2 | I | LVDS positive input data clock. Internal 100Ω termination resistor. Input data D[15:0]P/N is latched on both edges of DATACLKP/N (Double Data Rate). | |
| DATACLKN | G1 | I | LVDS negative input data clock. (See DATACLKP description above.) | |
| DIGVDD | E5, E6, E7, F5, J5, K5, K6, K7 | I | Digital supply voltage. (1.2V). It is recommended to isolate this supply from CLKVDD and DACVDD. | |
| EXTIO | G12 | I/O | Used as external reference input when internal reference is disabled through config27 extref_ena = 1b. Used as internal reference output when config27 extref_ena = 0b (default). Requires a 0.1-μF decoupling capacitor to AGND when used as reference output. | |
| FRAMEP | H2 | I | LVDS frame indicator positive input. Internal 100-Ω termination resistor. The main functions of this input are to reset the FIFO pointer or to be used as a syncing source. These two functions are captured with the rising edge of DATACLKP/N. The signal captured by the falling edge of DATACLKP/N can be used as a block parity bit. The FRAMEP/N signal should be edge-aligned with D[15:0]P/N. Additionally it is used to indicate the beginning of the frame. | |
| FRAMEN | H1 | I | LVDS frame indicator negative input. (See the FRAMEP description above.) | |
| GND | A10, A13, A14, B10, B11, B12, B13, B14, C5, C6, C7, C8, C9, C10, C13, C14, D8, D13, D14, E8, E12, E13, F6, F7, F8, F9, F12, F13, G6, G7, G8, G9, G13, G14, H6, H7, H8, H9, H13, H14, J6, J7, J8, J9, J12, J13, K8, K13, L8, L13, L14, M5, M6, M7, M8, M9, M10, M11, M12, M13, M14, N13, N14, P13, P14 | I | These pins are ground for all supplies. | |
| IOUTIP | F14 | O | I-Channel DAC current output. Connect directly to ground if unused. | |
| IOUTIN | E14 | O | I-Channel DAC complementary current output. Connect directly to ground if unused. | |
| IOUTQP | J14 | O | Q-Channel DAC current output. Connect directly to ground if unused. | |
| IOUTQN | K14 | O | Q-Channel DAC complementary current output. Connect directly to ground if unused. | |
| IOVDD | D5, D6, G5, H5, L5, L6 | I | Supply voltage for all digital I/O. (3.3V) | |
| LPF | D12 | I | PLL loop filter connection. If not using the clock multiplying PLL, the LPF pin can be left unconnected. | |
| OSTRP | A9 | I | LVPECL output strobe positive input. This positive/negative pair is captured with the rising edge of DACCLKP/N. It is used for multiple DAC synchronization. If unused it can be left unconnected. | |
| OSTRN | B9 | I | LVPECL output strobe negative input. (See the OSTRP description above.) | |
| PARITYP | N5 | I | Optional LVDS positive input parity bit. The PARITYP/N LVDS pair has an internal 100-Ω termination resistor. If unused it can be left unconnected. | |
| PARITYN | P5 | I | Optional LVDS negative input parity bit. | |
| PLLAVDD | C11, D11 | I | PLL analog supply voltage. (3.3V) | |
| SCLK | P9 | I | Serial interface clock. Internal pull-down. | |
| SDENB | P10 | I | Active low serial data enable, always an input to the DAC3482. Internal pull-up. | |
| SDIO | P11 | I/O | Serial interface data. Bi-directional in 3-pin mode (default) and 4-pin mode. Internal pull-down. | |
| SDO | P12 | O | Uni-directional serial interface data in 4-pin mode. The SDO pin is three-stated in 3-pin interface mode (default). | |
| SLEEP | B8 | I | Active high asynchronous hardware power-down input. Internal pull-down. If SLEEP pin is set to logic HIGH before and during device power-up and initialization, the fuse_sleep bit in register 0x1B, bit 11 must be written after register 0x23 during device initialization register setup. | |
| SYNCP | A5 | I | Optional LVDS SYNC positive input. The SYNCP/N LVDS pair has an internal 100-Ω termination resistor. If unused it can be left unconnected. | |
| SYNCN | B5 | I | LVDS SYNC negative input. | |
| RESETB | N10 | I | Active low input for chip RESET, which resets all the programming registers to their default state. Internal pull-up. | |
| TXENABLE | N9 | I | Transmit enable active high input. Internal pull-down. To enable analog output data transmission, set sif_txenable in register config3 to 1b or pull CMOS TXENABLE pin to high. To disable analog output, set sif_txenable to 0b and pull CMOS TXENABLE pin to low. The DAC output is forced to midscale. | |
| TESTMODE | A8 | O | This pin is used for factory testing. Internal pull-down. Leave unconnected for normal operation. | |
| VFUSE | D7 | I | Digital supply voltage. This supply pin is also used for factory fuse programming. Connect to DACVDD for normal operation. | |