ZHCSMR2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(CC_IN) | Input voltage range for measurements(3) | VSRP - VSRN | –0.2 | 0.2 | V | |
V(CC_IN) | Input voltage range for measurements(3) | VSRP, VSRN | –0.2 | 0.2 | V | |
B(CC_INL) | Integral nonlinearity(2) | 16-bit, best fit over input voltage range | ±5.2 | ±22.3 | LSB(1) | |
B(CC_DNL) | Differential nonlinearity(2) | 16-bit, no missing codes | ±0.1 | LSB(1) | ||
V(CC_OFF) | Offset error | 16-bit, uncalibrated | –1 | 1 | LSB(1) | |
V(CC_OFF_DRIFT) | Offset error drift(2) | 16-bit, post-calibration | –0.03 | 0.03 | LSB/°C(1) | |
B(CC_GAIN) | Gain(2) | 16-bit, over ideal input voltage range | 130845 | 131454 | 132335 | LSB/V(1) |
R(CC_IN) | Effective input resistance(3) | 2 | MΩ |