ZHCSMR2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(OW) | Internal cell open wire check current from VCx pin to VSS, 1 ≤ x ≤ 10 | VCx > VSS + 0.8 V, 1 ≤ x ≤ 4; VCx > VSS + 2.8 V, 5 ≤ x ≤ 10 | 22 | 54 | 95 | µA |