ZHCSMR2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t(CC1_CONV_FAST) | Conversion-time | Single conversion (when operating from LFO in 262.144kHz mode) | 250 | ms | ||
t(CC1_CONV_SLOW) | Conversion-time | Single conversion (when operating from LFO in 32.768kHz mode) | 4 | s | ||
B(CC1_RSL) | Code stability(1) (2) | Single conversion | 14.3 | bits |