ZHCSMR2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(PULLUP) | Internal pullup current from BAT pin to LD pin, used for load detect functionality | VBAT ≥ 4.7 V, VLD = VSS | 35 | 100 | 172 | µA |
RPD | Internal pulldown resistance on LD pin in SHUTDOWN mode | VBAT ≥ 4.7 V | 80 | kΩ |