ZHCSMR2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
The BQ76942 device provides flexibility regarding the multifunction pins on the device, which includes the TS1, TS2, TS3, CFETOFF, DFETOFF, ALERT, HDQ, DCHG, and DDSG pins. Several of the pins can be used as active-high outputs with configurable output level. The digital output driver for these pins can be configured to drive an output powered from the REG1 LDO or from the internal REG18 LDO, and thus when asserted active-high will drive out the voltage of the selected LDO.
Note: the REG18 LDO is not capable of driving high current levels, so it is recommended to only use this LDO to provide a digital output if it will be driving a very high resistance (such as > 1 MΩ) or light capacitive load. Otherwise the REG1 should be powered and used to drive the output signal.
The options supported on each pin include:
ALERT | |||
Alarm interrupt output | |||
HDQ communications | |||
CFETOFF | |||
Input to control the CHG FET (that is, CFETOFF functionality) | |||
DFETOFF | |||
Input to control the DSG FET (that is, DFETOFF functionality) | |||
Input to control both the DSG and CHG FETs (that is, BOTHOFF functionality) | |||
HDQ | |||
HDQ communications | |||
SPI MOSI pin | |||
DCHG | |||
DCHG functionality—a logic-level output corresponding to a fault that would normally cause the CHG driver to be disabled | |||
DDSG | |||
DDSG functionality—a logic-level output corresponding to a fault that would normally cause the DSG driver to be disabled | |||
ALERT, CFETOFF, DFETOFF, HDQ, DCHG, and DDSG | |||
General purpose digital output | |||
Can be driven high or low by command. | |||
Can be configured for an active-high output to be driven from the REG1 LDO or the REG18 LDO. | |||
Can be configured to have a weak pull-down to VSS or weak pullup to REG1 enabled continuously. | |||
ALERT, CFETOFF, DFETOFF, TS1, TS2, TS3, HDQ, DCHG, and DDSG | |||
Thermistor temperature measurement | |||
A thermistor can be attached between the pin and VSS. | |||
ADCIN | |||
The pin can be used for general purpose ADC measurement. | |||