ZHCSMR2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CREG18 | External capacitor, REG18 to VSS(1) | 1.8 | 2.2 | 22 | µF | |
VREG18 | Regulator voltage | 1.6 | 1.8 | 2 | V | |
ΔVO(TEMP) | Regulator output over temperature | ΔVREG18 vs (VREG18 at 25°C), IREG18 = 1 mA, VBAT = 37.0 V | ±0.15 | % | ||
ΔVO(LINE) | Line regulation | ΔVREG18 vs (VREG18 at 25°C, VBAT = 37.0 V), IREG18 = 1 mA, as VBAT varies across specified range | –0.6 | 0.5 | % | |
ΔVO(LOAD) | Load regulation | ΔVREG18 vs (VREG18, VBAT = 37.0 V), IREG18 = 0 mA to 1 mA, at 25°C | –1.5 | 1.5 | % | |
ISC | Regulator short-circuit current limit | VREG18 = 0 V | 3 | 14 | mA |