ZHCSMR2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREG2_1.8 | Regulator voltage (nominal 1.8V setting) | VREGIN ≥ 3.0 V, IREG2 = 0 mA to 45 mA | 1.6 | 1.84 | 2 | V |
VREG2_2.5 | Regulator voltage (nominal 2.5V setting) | VREGIN ≥ 3.5 V, IREG2 = 0 mA to 45 mA | 2.25 | 2.55 | 2.75 | V |
VREG2_3.0 | Regulator voltage (nominal 3.0V setting) | VREGIN ≥ 3.8 V, IREG2 = 0 mA to 45 mA | 2.7 | 3.06 | 3.3 | V |
VREG2_3.3 | Regulator voltage (nominal 3.3V setting) | VREGIN ≥ 4.1 V, IREG2 = 0 mA to 45 mA | 3.0 | 3.38 | 3.6 | V |
VREG2_5.0 | Regulator voltage (nominal 5.0V setting) | VREGIN ≥ 5.0 V, IREG2 = 0 mA to 45 mA | 4.5 | 5.23 | 5.5 | V |
ΔVO(TEMP) | Regulator output over temperature | ΔVREG2 vs (VREG2 at 25°C, IREG2 = 20 mA, VREGIN = 5.5 V, VREG2 set to nominal 3.3 V setting) | ±0.25 | % | ||
ΔVO(LINE) | Line regulation | ΔVREG2 vs (VREG2 at 25°C, VREGIN = 5.5 V, IREG2 = 20 mA), as VREGIN varies from 5 V to 6 V, VREG2 set to nominal 3.3 V setting | –1 | 1 | % | |
ISC | Regulator short-circuit current limit | VREG2 = 0 V | 47 | 80 | mA | |
CEXT | External capacitor REG2 to VSS(1) | 1 | µF |