ZHCSKO3B January 2020 – September 2020 BQ25611D
PRODUCTION DATA
After poor source detection, the device runs input source detection through D+/D– lines . The D+/D– detection follows the USB Battery Charging Specification 1.2 (BC1.2) to detect standard (SDP/CDP/DCP) and non-standard adapters through USB D+/D– lines.
With I2C, after input source type detection is completed, an INT pulse is asserted to the host. in addition, the following register bits are updated:
The host can over-write the IINDPM register to change the input current limit if needed.