ZHCSKO3B January 2020 – September 2020 BQ25611D
PRODUCTION DATA
The battery over-voltage limit is clamped at 4% above the battery regulation voltage. When battery over-voltage occurs, the charger device immediately stops switching. The fault register BAT_FAULT bit goes high and an INT is asserted to the host.