ZHCSKO3B January 2020 – September 2020 BQ25611D
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
VVBUS voltage range | 4 V to 13.5 V |
Input current limit (REG00[4:0] ) | 2.4 A |
Fast charge current limit (REG02[5:0] ) | 1.024 A |
Minimum system voltage (REG01[3:1]) | 3.5 V |
Battery regulation voltage (REG04[7:3] ) | 4.2 V |