ZHCSKO3B January 2020 – September 2020 BQ25611D
PRODUCTION DATA
BQ25601 | BQ25601D | BQ25611D | |
---|---|---|---|
Programmable Charge Voltage | 3.856 - 4.624 V, 32 mV per step | 3.856 - 4.624 V, 32 mV per step | 3.5 - 4.3 V (100 mV per step); 4.3 - 4.52 V (10 mV per step) |
D+/D- USB Detection | No | Yes | Yes |
Default ICHG | 2.04 A | 2.04 A | 1 A |
Default VACOV | 6.4 V | 6.4 V | 14.2 V |
VBUS OVP reaction-time | 200 ns | 200 ns | 130 ns |
Battery remote sensing with open/short detection | No | No | Yes |
TS profile | JEITA, with fixed temperature thresholds | JEITA, with fixed temperature thresholds | JEITA, with adjustable temperature thresholds |
TS ignore bit | No | No | Yes |
Charge safety timer | 5hr, 10 hr (default) | 5 hr, 10 hr (default) | 20 hr, 10 hr (default) |
Allow QON fire when adapter is present | No | No | Yes |
Deglitch time for chagre termination | 250 ms | 250 ms | 50 ms |