ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fbaud(baud) | Maximum programmable baud rate | 1 | 1 | Mbps | |||
| 2 | tw(TX) | Pulse duration, transmit data bit | H - 2(1) | H + 2(1) | H - 2(1) | H + 2(1) | ns |
Figure 5-17 DCANx Timings