ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
| TIMING CONDITION PARAMETER | LOW LOAD | HIGH LOAD | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| Input Conditions | ||||||
| tr | Input signal rise time | 4 | 8 | ns | ||
| tf | Input signal fall time | 4 | 8 | ns | ||
| Output Condition | ||||||
| Cload | Output load capacitance | 5 | 25 | pF | ||