ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
|---|---|---|---|
| clkout1 | Clock out1 | O | D24 |
| clkout2 | Clock out2 | O | C24 |
| clkreq | Clock Request Control | O | H20 |
| nNMI | External Interrupt to ARM Cortex A9 core | I | G25 |
| nRESETIN_OUT | Warm Reset Input/Output | IOD (1) | G22 |
| OSC0_IN | High frequency oscillator input | I | C25 |
| OSC0_OUT | High frequency oscillator output | O | B25 |
| OSC1_IN | Low frequency (32.768 KHz) Real Time Clock oscillator input | I | AE5 |
| OSC1_OUT | Low frequency (32.768 KHz) Real Time Clock oscillator output | O | AE4 |
| porz | Power on Reset | I | Y23 |
| RTC_PORz | RTC active low reset input | I | AE6 |
| tclkin | Timer Clock In | I | C24 |
| xdma_event_intr0 | External DMA Event or Interrupt 0 | I | D24 |
| xdma_event_intr1 | External DMA Event or Interrupt 1 | I | C24 |
| xdma_event_intr2 | External DMA Event or Interrupt 2 | I | A16, G24, R25 |
| xdma_event_intr3 | External DMA Event or Interrupt 3 | I | AD24 |
| xdma_event_intr4 | External DMA Event or Interrupt 4 | I | AD25 |
| xdma_event_intr5 | External DMA Event or Interrupt 5 | I | AC23 |
| xdma_event_intr6 | External DMA Event or Interrupt 6 | I | AE21 |
| xdma_event_intr7 | External DMA Event or Interrupt 7 | I | AC25 |
| xdma_event_intr8 | External DMA Event or Interrupt 8 | I | AB25 |