ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Internal low dropout output (LDO) regulators require external capacitors to stabilize their outputs. These capacitors should be placed as close as possible to the respective terminals of the device. Table 5-9 summarizes the LDO output capacitor recommendations.
| PARAMETER | TYP | UNIT |
|---|---|---|
| CCAP_VDD_SRAM_CORE(1) | 1 | μF |
| CCAP_VDD_RTC(1)(2) | 1 | μF |
| CCAP_VDD_SRAM_MPU(1) | 1 | μF |
| CCAP_VBB_MPU(1) | 1 | μF |
| CCAP_VDDS1P8V_IOLDO(1)(3) | 2.2 | μF |
Figure 5-2 shows an example of the external capacitors.