ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Table 5-84 and Table 5-85 assume testing over the recommended operating conditions (see Figure 5-107, Figure 5-108, and Figure 5-109).
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| tPDH | Presence pulse delay high | 15 | 60 | μs |
| tPDL | Presence pulse delay low | 60 | 240 | μs |
| tRDV + tREL | Read bit-zero time | 60 | μs |
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| tRSTL | Reset time low | 480 | 960 | μs |
| tRSTH | Reset time high | 480 | μs | |
| tSLOT | Bit cycle time | 60 | 120 | μs |
| tLOW1 | Write bit-one time | 1 | 15 | μs |
| tLOW0 | Write bit-zero time | 60 | 120 | μs |
| tREC | Recovery time | 1 | μs | |
| tLOWR | Read bit strobe time | 1 | 15 | μs |
Figure 5-107 1-Wire Break (Reset) Timing
Figure 5-108 1-Wire Read Bit Timing (Data)
Figure 5-109 1-Wire Write Bit Timing (Command/Address or Data)