ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Table 3-1 shows the features supported across different AMIC120 devices.
| FUNCTION | AMIC120 | |
|---|---|---|
| ARM Cortex-A9 | Yes | |
| Frequency | 300 MHz | |
| MIPS | 2000
2500 |
|
| On-chip L1 cache | 64KB | |
| On-chip L2 cache | 256KB | |
| Graphics accelerator (SGX530) | — | |
| Hardware acceleration | Crypto accelerator | |
| Programmable real-time unit subsystem and industrial communication subsystem (PRU-ICSS) | Features including all Industrial protocols | |
| On-chip memory | 256KB | |
| Display options | Not Supported(3) | |
| General-purpose memory | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | |
| DRAM(1) | 1 32-bit (DDR3-800, DDR3L-800,
LPDDR2-532) |
|
| Universal serial bus (USB) | 2 ports | |
| Ethernet media access controller (EMAC) with 2-port switch | 10/100/1000
1 port pinned out |
|
| Multimedia card (MMC) | 3 | |
| Controller-area network (CAN) | 2 | |
| Universal asynchronous receiver and transmitter (UART) | 6 | |
| Analog-to-digital converter (ADC) | 2 8-ch 12-bit | |
| Enhanced high-resolution PWM modules (eHRPWM) | 6 | |
| Enhanced capture modules (eCAP) | 3 | |
| Enhanced quadrature encoder pulse (eQEP) | 3 | |
| Real-time clock (RTC) | 1 | |
| Inter-integrated circuit (I2C) | 3 | |
| Multichannel audio serial port (McASP) | 2 | |
| Multichannel serial port interface (McSPI) | 5 | |
| Enhanced direct memory access (EDMA) | 64-Ch | |
| Camera (VPFE) | Not Supported(3) | |
| Sync timer (32K) | 1 | |
| HDQ/1-Wire | 1 | |
| QSPI | 1 | |
| Timers | 12 | |
| DEV_FEATURE register value(2) | 0x02FF20FF | |
| Input/output (I/O) supply | 1.8 V, 3.3 V | |
| Operating temperature range | –40 to 105°C
–40 to 90°C |
|