ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Table 5-4 summarizes the maximum power consumption at each power terminal.
Note: Data in the Maximum Current Ratings table (Table 5-4) represents worst-case power consumption based on various applications of the device using practical operating conditions. The data primarily benefits the power supply designer trying to understand the worst-case power consumption expected from each power rail.
| PARAMETER | MAX | UNIT | ||
|---|---|---|---|---|
| SUPPLY NAME | DESCRIPTION | |||
| VDD_CORE | Maximum current rating for the core domain; OPP100 | 600 | mA | |
| Maximum current rating for the core domain; OPP50 | 400 | mA | ||
| VDD_MPU | Maximum current rating for the MPU domain; OPP100 | at 300 MHz | 400 | mA |
| Maximum current rating for the MPU domain; OPP50 | at 300 MHz | 350 | ||
| CAP_VDD_RTC(2) | Maximum current rating for RTC domain and LDO output | 2 | mA | |
| VDDS_RTC | Maximum current rating for the RTC domain | 5 | mA | |
| VDDS_DDR | Maximum current rating for DDR IO domain; DDR3/DDR3L | 300 | mA | |
| Maximum current rating for DDR IO domain; LPDDR2 | 150 | |||
| VDDS | Maximum current rating for all dual-voltage IO domains | 70 | mA | |
| VDDS_SRAM_CORE_BG | Maximum current rating for core SRAM LDOs | 10 | mA | |
| VDDS_SRAM_MPU_BB | Maximum current rating for MPU SRAM LDOs | 10 | mA | |
| VDDS_PLL_DDR | Maximum current rating for the DPLL DDR | 10 | mA | |
| VDDS_PLL_CORE_LCD | Maximum current rating for the DPLL CORE, EXTDEV, and LCD | 20 | mA | |
| VDDS_PLL_MPU | Maximum current rating for the DPLL MPU | 10 | mA | |
| VDDS_OSC | Maximum current rating for the system oscillator | 5 | mA | |
| VDDA1P8V_USB0 | Maximum current rating for USBPHY 1.8 V and DPLL PER | 25 | mA | |
| VDDA1P8V_USB1 | Maximum current rating for USBPHY 1.8 V | 25 | mA | |
| VDDA3P3V_USB0 | Maximum current rating for USBPHY 3.3 V | 40 | mA | |
| VDDA3P3V_USB1 | Maximum current rating for USBPHY 3.3 V | 40 | mA | |
| VDDS3P3V_IOLDO | Maximum current rating for the dual-voltage IO LDO | 30 | mA | |
| VDDA_ADC0 | Maximum current rating for ADC0 | 10 | mA | |
| VDDA_ADC1 | Maximum current rating for ADC1 | 10 | mA | |
| VDDSHV1 | Maximum current rating for dual-voltage IO domain | 30 | mA | |
| VDDSHV2 | Maximum current rating for dual-voltage IO domain | 80 | mA | |
| VDDSHV3 | Maximum current rating for dual-voltage IO domain | 100 | mA | |
| VDDSHV5 | Maximum current rating for dual-voltage IO domain | 10 | mA | |
| VDDSHV6 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
| VDDSHV7 | Maximum current rating for dual-voltage IO domain | 10 | mA | |
| VDDSHV8 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
| VDDSHV9 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
| VDDSHV10 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
| VDDSHV11 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
| VDDS_CLKOUT | Maximum current rating for CLKOUT domain | 10 | mA | |