ZHCSHP8B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
| NO. | PARAMETER | 10 Mbps | 100 Mbps | 1000 Mbps | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| 1 | tsk(TD-TXC) | TD to TXC output skew | -0.5 | 0.5 | -0.5 | 0.5 | -0.5 | 0.5 | ns | |||
| tsk(TX_CTL-TXC) | TX_CTL to TXC output skew | -0.5 | 0.5 | -0.5 | 0.5 | -0.5 | 0.5 | |||||