ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
NOTE
The ZCE package is not supported for this family of devices.
Failure to maintain a junction temperature within the range specified in Section 5.5 reduces operating lifetime, reliability, and performance—and may cause irreversible damage to the system. Therefore, the product design cycle should include thermal analysis to verify the maximum operating junction temperature of the device. It is important this thermal analysis is performed using specific system use cases and conditions. TI provides an application report to aid users in overcoming some of the existing challenges of producing a good thermal design. For more information, see AM335x Thermal Considerations.
Table 5-12 provides thermal characteristics for the packages used on this device.
NOTE
Table 5-12 provides simulation data and may not represent actual use-case values.
| ZCE (°C/W)(1)(2) | (°C/W)(1)(2) | AIR FLOW (m/s)(3) | ||
|---|---|---|---|---|
| RΘJC | Junction-to-case | 10.3 | 10.2 | N/A |
| RΘJB | Junction-to-board | 11.6 | 12.1 | N/A |
| RΘJA | Junction-to-free air | 24.7 | 24.2 | 0 |
| 20.5 | 20.1 | 1.0 | ||
| 19.7 | 19.3 | 2.0 | ||
| 19.2 | 18.8 | 3.0 | ||
| φJT | Junction-to-package top | 0.4 | 0.3 | 0.0 |
| 0.6 | 0.6 | 1.0 | ||
| 0.7 | 0.7 | 2.0 | ||
| 0.9 | 0.8 | 3.0 | ||
| φJB | Junction-to-board | 11.9 | 12.7 | 0.0 |
| 11.7 | 12.3 | 1.0 | ||
| 11.7 | 12.3 | 2.0 | ||
| 11.6 | 12.2 | 3.0 |