ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
Bulk bypass capacitors are required for moderate speed bypassing of the DDR2 and other circuitry. Table 7-50 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the AMIC110 DDR2 interface and DDR2 devices. Additional bulk bypass capacitance may be needed for other circuitry.
| NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | AMIC110 VDDS_DDR bulk bypass capacitor count | 1 | devices | |
| 2 | AMIC110 VDDS_DDR bulk bypass total capacitance | 10 | μF | |
| 3 | DDR2 number 1 bulk bypass capacitor count | 1 | devices | |
| 4 | DDR2 number 1 bulk bypass total capacitance | 10 | μF | |
| 5 | DDR2 number 2 bulk bypass capacitor count(2) | 1 | devices | |
| 6 | DDR2 number 2 bulk bypass total capacitance(2) | 10 | μF |